Relay socket (DRSED)

Relay socket DRSED
  • Volume Discount

Product Details:

Manufacturer part number: DRSED

Brand: CRYDOM

Price: 20.23

Delivery time: 3 Days


Technical Data:

Dimension height: 49.5 mm

Dimension width: 15.5 mm

Compatible with (details): -

Compatible with series: Crydom ED series

Compatible with (relay brand): Crydom


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DRSED

Part Number
DRSED
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Compatible with (details) Compatible with series Compatible with (relay brand) Current load Max. temperature
(°C)
Min. temperature
(°C)
Product size (length)
(mm)
Switching voltage Type Type (manufacturer type)

20.23 €

1 Available 3 Days 49.515.5-Crydom ED seriesCrydom-+80-3071-DRSEDDRSED

Loading...

  1. 1

Basic information

Product type Relay socket RoHS-compliant Yes

Tech Support