Solid State, Mini SIP PCB Load Relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASO241
ASO242
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Current load
(A)
Current load (max.)
(A)
RoHS-compliant Surge current (max.)
(A)
Surge current
(A)
Type Type (manufacturer type) Type (misc.)

26.77 €

1 Available 3 Days -1.5-120-ASO241ASO241Switches at voltage zero.

28.93 €

1 Available 3 Days 22Yes100120AS0242ASO242Zero voltage switch type

Loading...

  1. 1

Basic information

Dimension height(mm) 5.1 Dimension width(mm) 12.7 Ambient temperature(°C) -30 - +80
Control voltage range 4 - 10 V DC Control voltage (min.)(V DC) 4 Control voltage (max.)(V DC) 10
Max. temperature(°C) +80 Min. temperature(°C) -30 Product size (length)(mm) 24.1
Product type SSR Switching type (relays) Zero crossing Switching voltage (max.)(V AC) 280
Switching voltage (min.)(V AC) 12

Tech Support