Manufacturer part number: DRA1-MPDCD3
Brand: CRYDOM
Price: 80.60 €
Delivery time: 3 Days
Dimension depth: 62.22 mm
Ambient temperature: -40 - +80 °C
Control voltage range: 3 - 32 V DC
Control voltage: 3 – 32 V/DC
Control voltage: - V DC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DRA1-MPDCD3
Part Number
|
---|
DRA1-MPDCD3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension depth (mm) | Ambient temperature (°C) | Control voltage range | Control voltage | Control voltage (V DC) | Control voltage (min.) (V DC) | Control voltage (max.) (V DC) | Current load (A) | Current load (max.) (A) | Min. temperature (°C) | Surge current (max.) (A) | Surge current (A) | Switching type (relays) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching voltage (min.) (V AC) | Switching voltage (max.) (V DC) | Switching voltage (V DC) | Switching voltage (min.) (V DC) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.60 € | 1 | Available | 3 Days | 62.22 | -40 - +80 | 3 - 32 V DC | 3 – 32 V/DC | - | 3 | 32 | 0.02 - 3 | 3 | -40 | 191 | 5 | - | - | - | - | 60 | 3 - 60 | 3 | DRA1-MPDCD3 | DRA1-MPDCD3 | - |
Loading...
Dimension height(mm) | 89.6 | Dimension width(mm) | 10.03 | Max. temperature(°C) | +80 |
---|---|---|---|---|---|
Product type | SSR |
This page is DIN Rail Mount, Solid State Relay, part number DRA1-MPDCD3.
You can find the detail information about specifications and dimensions on part number DRA1-MPDCD3.
Configure
Basic Attributes
Control voltage(V DC)
Switching type (relays)
Switching voltage (max.)(V AC)
Switching voltage(V AC)
Switching voltage (min.)(V AC)
Type (misc.)
Dimension depth(mm)
Ambient temperature(°C)
Control voltage range
Control voltage
Control voltage (min.)(V DC)
Control voltage (max.)(V DC)
Current load(A)
Current load (max.)(A)
Min. temperature(°C)
Surge current (max.)(A)
Surge current(A)
Switching voltage (max.)(V DC)
Switching voltage(V DC)
Switching voltage (min.)(V DC)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DRA1-CXE240D5 |
DRA1-MCX240D5 |
DRA1-MCXE380D5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension depth (mm) | Ambient temperature (°C) | Control voltage range | Control voltage | Control voltage (V DC) | Control voltage (min.) (V DC) | Control voltage (max.) (V DC) | Current load (A) | Current load (max.) (A) | Min. temperature (°C) | Surge current (max.) (A) | Surge current (A) | Switching type (relays) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching voltage (min.) (V AC) | Switching voltage (max.) (V DC) | Switching voltage (V DC) | Switching voltage (min.) (V DC) | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.03 € | 1 | Available | 3 Days | 60.97 | -30 - +80 | 15 - 32 V DC | - | 15 - 32 | 15 | 32 | 0.06 - 5 | 5 | -30 | - | (50/60 Hz) 239/250 | Zero crossing | 280 | 12 - 280 | 12 | - | - | - | DRA1-CXE240D5 | DRA1-CXE240D5 | Zero voltage switch type | |
80.60 € | 1 | Available | 3 Days | 62.2 | -40 - +80 | 3 - 15 V DC | - | 3 - 15 | 3 | 15 | 0.06 - 5 | 5 | -40 | 86 | (50/60 Hz) 239/250 | Zero crossing | 280 | 12 - 280 | 12 | - | - | - | DRA1-MCX240D5 | DRA1-MCX240D5 | Zero voltage switch type | |
78.43 € | 1 | Available | 3 Days | 62.2 | - | 15 - 32 V DC | - | - | 15 | 32 | - | 5 | -40 | 125 | - | Zero crossing | 530 | - | 48 | - | - | - | - | DRA1-MCXE380D5 | - |