Manufacturer part number: DMO063
Brand: CRYDOM
Price: 40.72 €
Delivery time: 3 Days
Dimension height: 5.1 mm
Dimension width: 12.7 mm
Ambient temperature: -30 - +80 °C
Control voltage range: 3 - 10 V DC
Control voltage: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DMO063
Part Number
|
---|
DMO063 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Control voltage range | Control voltage | Control voltage (min.) (V DC) | Control voltage (max.) (V DC) | Current load (A) | Current load (max.) (A) | Enclosure type (semiconductors) | Min. temperature (°C) | Product size (length) (mm) | RoHS-compliant | Surge current (max.) (A) | Surge current (A) | Switching type (relays) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching voltage (min.) (V AC) | Switching voltage (max.) (V DC) | Switching voltage (min.) (V DC) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.72 € | 1 | Available | 3 Days | 5.1 | 12.7 | -30 - +80 | 3 - 10 V DC | - | 3 | 10 | - | 3 | - | -30 | 24.1 | Yes | 100 | - | - | - | - | - | 60 | 0 | DMO063 | DMO063 | - |
Loading...
Max. temperature(°C) | +80 | Product type | SSR |
---|
This page is Solid State Relay, part number DMO063.
You can find the detail information about specifications and dimensions on part number DMO063.
Configure
Basic Attributes
Control voltage
Current load(A)
Enclosure type (semiconductors)
Surge current(A)
Switching type (relays)
Switching voltage (max.)(V AC)
Switching voltage(V AC)
Switching voltage (min.)(V AC)
Type (misc.)
Dimension height(mm)
Dimension width(mm)
Ambient temperature(°C)
Control voltage range
Control voltage (min.)(V DC)
Control voltage (max.)(V DC)
Current load (max.)(A)
Min. temperature(°C)
Product size (length)(mm)
RoHS-compliant
Surge current (max.)(A)
Switching voltage (max.)(V DC)
Switching voltage (min.)(V DC)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CTRD6025 |
MCX480D5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Control voltage range | Control voltage | Control voltage (min.) (V DC) | Control voltage (max.) (V DC) | Current load (A) | Current load (max.) (A) | Enclosure type (semiconductors) | Min. temperature (°C) | Product size (length) (mm) | RoHS-compliant | Surge current (max.) (A) | Surge current (A) | Switching type (relays) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching voltage (min.) (V AC) | Switching voltage (max.) (V DC) | Switching voltage (min.) (V DC) | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
289.68 € | 1 | Available | 3 Days | 123.4 | 91.2 | -20 - +80 | 4 - 32 V DC | 4 – 32 V/DC | 4 | 32 | 3 X 25 | 25 | - | -20 | 90 | Yes | 28 | (50/60 Hz. 1 cycle) 275/300 | Zero crossing | 600 | 48 - 600 | 48 | - | - | CTRD6025 | CTRD6025 | Zero voltage switch type | |
54.20 € | 1 | Available | 3 Days | 25.4 | 10.2 | - | 4 - 15 V DC | - | 4 | 15 | - | 5 | SIP 4 | -40 | 43.1 | - | 130 | - | Zero crossing | 660 | - | 48 | - | - | - | MCX480D5 | - |