SSR (A53TP25D)

SSR A53TP25D
  • Volume Discount

Product Details:

Manufacturer part number: A53TP25D

Brand: CRYDOM

Price: 333.41

Delivery time: 3 Days


Technical Data:

Dimension height: 30 mm

Dimension width: 75 mm

Ambient temperature: -40 - +80 °C

Control voltage range: 90 - 280 V AC

Control voltage (min.): 90 V AC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A53TP25D

Part Number
A53TP25D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Ambient temperature
(°C)
Control voltage range Control voltage (min.)
(V AC)
Control voltage (max.)
(V AC)
Control voltage (min.)
(V DC)
Control voltage (max.)
(V DC)
Current load (max.)
(A)
Min. temperature
(°C)
Operating voltage
(V AC)
Product size (length)
(mm)
RoHS-compliant Surge current (max.)
(A)
Switching type (relays) Switching voltage (max.)
(V AC)
Switching voltage (min.)
(V AC)
Switching voltage (max.)
(V DC)
Switching voltage (min.)
(V DC)
Type (manufacturer type)

333.41 €

1 Available 3 Days 3075-40 - +8090 - 280 V AC90280--25-4048 - 530103.8-750Zero crossing53048--A53TP25D

Loading...

  1. 1

Basic information

Max. temperature(°C) +80 Product type SSR

This page is SSR, part number A53TP25D.
You can find the detail information about specifications and dimensions on part number A53TP25D.

Variation of this product

Part Number
ED24D5R
EL240A5-12
EZ240D5
H16WD6090G
LVD75D100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Ambient temperature
(°C)
Control voltage range Control voltage (min.)
(V AC)
Control voltage (max.)
(V AC)
Control voltage (min.)
(V DC)
Control voltage (max.)
(V DC)
Current load (max.)
(A)
Min. temperature
(°C)
Operating voltage
(V AC)
Product size (length)
(mm)
RoHS-compliant Surge current (max.)
(A)
Switching type (relays) Switching voltage (max.)
(V AC)
Switching voltage (min.)
(V AC)
Switching voltage (max.)
(V DC)
Switching voltage (min.)
(V DC)
Type (manufacturer type)

13.44 €

1 3 Days 38.412.7-3 - 15 V DC--3155-30-29Yes145Random turn on28024--ED24D5R

20.16 €

1 3 Days 2621-10 - 14 V DC--10145-30-36Yes100Zero crossing28024--EL240A5-12

15.68 €

1 3 Days 26.638-3 - 15 V DC--3155-40-66.5Yes1200Zero crossing28024--EZ240D5

185.83 €

1 Available 3 Days 2345.7-4 - 32 V DC--43290-40-58.4Yes625Zero crossing66048--H16WD6090G

245.95 €

1 Available 3 Days 22.945.7-23 - 24 V DC--2324100-30-58.4Yes60---753LVD75D100

Tech Support