We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Crimper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28330
30066
33842
33843
33844
33845
Part NumberStandard Unit PriceVolume DiscountShipping Days?Crimp area Crimp area AWG (min.)
(awg)
Crimp area AWG (max.)
(awg)
Crimp area (max.)
(mm²)
Crimp area (min.)
(mm²)
Manufacturer part # Material Product size (length)
(mm)
Range of use Suitable for Weight
(g)

21.55 €

3 Days 0.25 up to 2.5 mm²--2.50.2528330Tool steel145FerrulesFor crimping of cable end sleeves DIN 46228 part 1130

28.53 €

3 Days 0.25 up to 6 mm²--60.2530066Tool steel180FerrulesFor crimping of cable end sleeves DIN 46228 part 1250

103.25 €

3 Days 0.25 up to 6 mm²221060.2533842Special steel220Non-insulated blade terminals|Non-insulated blade terminal receptaclesNon-insulated flat plug510

103.25 €

3 Days 0.1 up to 16 mm²266160.133843Special steel220Non-insulated cable lugs|Non-insulated pin cable lugs|Non-insulated butt connectors|Non-insulated mini lugsNon-insulated connectors. pin connectors. butt connector and mini lugs510

103.25 €

3 Days 0.14 up to 10 mm²268100.1433844Special steel220FerrulesFerrules510

-

Quote 0.08 up to 10 mm²288100.0833845Special steel196Ferrules|Twin ferrulesFerrules300

Loading...

  1. 1

Basic information

Material properties quenched and tempered Product type Crimper

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support