Locknut【1-100 Pieces Per Package】 (10061786)

Locknut 10061786
  • Volume Discount

Product Details:

Manufacturer part number: 10061786

Brand: WISKA

Price: 2.05

Delivery time: 3 Days


Technical Data:

Colour: Black

Industrial goods: -

Internal thread: M50

Manufacturer part #: 10061786

Material (details): Fibreglass reinforced polyamide


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10061786

Part Number
10061786
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Industrial goods Internal thread Manufacturer part # Material (details) Material Temperature range
(°C)
Type Type (manufacturer type)

2.05 €

1 Available 3 Days Black-M5010061786Fibreglass reinforced polyamidePolyamide-40 + 100EMUG M50 RAL 9005EMUG M50 RAL 9005

Loading...

  1. 1

Basic information

Halogen-free No Max. temperature(°C) +100 Min. temperature(°C) -40
Product type Locknut

This page is Locknut, part number 10061786.
You can find the detail information about specifications and dimensions on part number 10061786.

Variation of this product

Part Number
10060776
10060777
10061787
10062718
10062719
10063144
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Industrial goods Internal thread Manufacturer part # Material (details) Material Temperature range
(°C)
Type Type (manufacturer type)

2.05 €

1 Available 3 Days Light grey-M5010060776Fibreglass reinforced polyamidePolyamide-40 + 100EMUG M50 RAL 7035EMUG M50 RAL 7035

2.57 €

1 Available 3 Days Light grey-M6310060777Fibreglass reinforced polyamidePolyamide-40 + 100EMUG M63 RAL 7035EMUG M63 RAL 7035

2.57 €

1 Available 3 Days Black-M6310061787Fibreglass reinforced polyamidePolyamide-40 + 100EMUG M63 RAL 9005EMUG M63 RAL 9005

2.05 €

1 Available 3 Days Silver-grey-M5010062718Fibreglass reinforced polyamidePolyamide-40 + 100EMUG M50 RAL 7001EMUG M50 RAL 7001

2.37 €

1 Available 3 Days Silver-grey-M6310062719Fibreglass reinforced polyamidePolyamide-40 + 100EMUG M63 RAL 7001EMUG M63 RAL 7001

54.20 €

100 Pieces Per Package

1 pack Available 3 Days BrassYesM2510063144-Brass--EMMU 25

Tech Support