Support Strut Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8PQ30000BA01
8PQ30000BA02
8PQ30000BA03
8PQ30000BA65
8PQ30001BA43
8PQ30001BA75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

163.96 €

1 Available 11 Days 16006008PQ 3000-0 BA01

169.43 €

1 Available 11 Days 16008008PQ 3000-0 BA02

153.03 €

1 Available 11 Days 18008008PQ 3000-0 BA03

44.44 €

1 Available 13 Days 16004008PQ 3000-0 BA65

235.01 €

1 Available 11 Days --8PQ 3000-1 BA43

28.93 €

1 Available 13 Days --8PQ 3000-1 BA75

Loading...

  1. 1

Basic information

Material Steel Product type Support strut RoHS-compliant Ja

Tech Support