Cable gland【1-5 Pieces Per Package】 (2022849)

Cable gland 2022849
  • Volume Discount

Product Details:

Manufacturer part number: 2022849

Brand: OBOCABLE

Price: 1.44

Delivery time: 3 Days


Technical Data:

Colour: -

IP rating: IP68

Manufacturer part #: 2022849

Material: Plastic|PA

Max. temperature: +65 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2022849

Part Number
2022849
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour IP rating Manufacturer part # Material Max. temperature
(°C)
Spanner size
(mm)
Thread length
(mm)
Type (manufacturer type)

1.44 €

1 3 Days -IP682022849Plastic|PA+652910V-TEC VM 25 SGR

Loading...

  1. 1

Basic information

Halogen-free Yes Internal thread 1.5 mm Min. temperature(°C) -20
Product type Cable gland Type (misc.) Straight

This page is Cable gland, part number 2022849.
You can find the detail information about specifications and dimensions on part number 2022849.

Variation of this product

Part Number
2022862
2022864
2022866
2022868
2022870
2022885
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour IP rating Manufacturer part # Material Max. temperature
(°C)
Spanner size
(mm)
Thread length
(mm)
Type (manufacturer type)

0.60 €

1 3 Days Light greyIP682022862Plastic|PA+65158V-TEC VM 12 eaa

0.69 €

1 3 Days Light greyIP682022864Plastic|PA+65208V-TEC VM 16 eaa

0.77 €

1 3 Days Light greyIP682022866Plastic|PA+652410V-TEC VM20 EAA

1.44 €

1 3 Days Light greyIP682022868Plastic|PA+652910V-TEC VM 25 eaa

2.00 €

1 3 Days Light greyIP682022870Plastic|PA+653611V-TEC VM32 EAA

0.73 €

1 3 Days BlackIP682022885Plastic|PA+65208V-TEC VM16 BLACK

Tech Support