Twin gland (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2024063

Part Number
2024063
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.07 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Light grey Halogen-free Yes IP rating IP54
Manufacturer part # 2024063 Material Plastic|Polystyrene Product type Twin gland
Type (manufacturer type) 113 M20 EAA Type (misc.) Straight

This page is Twin gland, part number 2024063.
You can find the detail information about specifications and dimensions on part number 2024063.

Tech Support