Foot Self-adhesive【24 Pieces Per Package】 (1421T2)

Foot Self-adhesive 1421T2
  • Volume Discount

Product Details:

Manufacturer part number: 1421T2

Brand: HAMMOND MANUFACTURING

Price: 7.84

Delivery time: 3 Days


Technical Data:

Colour: Black

Product size (height): 3.5 mm

Product size (width): - mm

Product size (Ø): 12.7 mm

Type (manufacturer type): 1421T2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1421T2

Part Number
1421T2
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

7.84 €

24 Pieces Per Package

1 pack Available 3 Days Black3.5-12.71421T2

Loading...

  1. 1

Basic information

Case features self-adhesive|circular Material Rubber Product type Foot
RoHS-compliant Yes

This page is Foot Self-adhesive, part number 1421T2.
You can find the detail information about specifications and dimensions on part number 1421T2.

Variation of this product

Part Number
1421T2CL
1421T2GY
1421T3
1421T4
1421T5BK
1421T5CL
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

5.69 €

24 Pieces Per Package

1 pack Available 3 Days Ecru3.5-12.71421T2CL

8.39 €

24 Pieces Per Package

1 pack Available 11 Days Grey3.5-12.71421T2GY

10.32 €

24 Pieces Per Package

1 pack Available 3 Days Black5.812.712.71421T3

17.44 €

24 Pieces Per Package

1 pack Available 3 Days Black7.620.520.51421T4

6.47 €

24 Pieces Per Package

1 pack Available 38 Days Black5-11.11421T5BK

6.49 €

24 Pieces Per Package

1 pack Available 11 Days Ecru5-11.11421T5CL

Tech Support