Battery Holder (BH1AAW)

Battery Holder BH1AAW
  • Volume Discount

Product Details:

Manufacturer part number: BH1AAW

Brand: HAMMOND MANUFACTURING

Price: 2.20

Delivery time: 3 Days


Technical Data:

Case features: 1 x AA

Type (manufacturer type): BH1AAW


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BH1AAW

Part Number
BH1AAW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case features Type (manufacturer type)

2.20 €

1 Available 3 Days 1 x AABH1AAW

Loading...

  1. 1

Basic information

Colour Black Material Plastic Product type Battery holder
RoHS-compliant Yes

This page is Battery Holder, part number BH1AAW.
You can find the detail information about specifications and dimensions on part number BH1AAW.

Variation of this product

Part Number
BH1AAAW
BH2AAAW
BH2AAW
BH3AAAW
BH3AAW
BH4AAAW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case features Type (manufacturer type)

1.93 €

1 Available 11 Days 1 x AAABH1AAAW

2.53 €

1 Available 3 Days 2 x AAABH2AAAW

2.28 €

1 Available 3 Days 2 x AABH2AAW

3.55 €

1 Available 3 Days 3 x AAABH3AAAW

3.95 €

1 Available 3 Days 3 x AABH3AAW

4.32 €

1 Available 3 Days 4 x AAABH4AAAW

Tech Support