Bulk Batter Separator (1599BD-BULK)

Bulk Batter Separator 1599BD-BULK
  • Volume Discount

Product Details:

Manufacturer part number: 1599BD-BULK

Brand: HAMMOND MANUFACTURING

Price: 0.49

Delivery time: 38 Days


Technical Data:

Type (manufacturer type): 1599BD-Bulk


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1599BD-BULK

Part Number
1599BD-BULK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type)

0.49 €

1 Available 38 Days 1599BD-Bulk

Loading...

  1. 1

Basic information

Colour Grey Material Acrylonitrile butadiene styrene Product size (height)(mm) 0
Product type Batter separator RoHS-compliant Yes

This page is Bulk Batter Separator, part number 1599BD-BULK.
You can find the detail information about specifications and dimensions on part number 1599BD-BULK.

Variation of this product

Part Number
1599ED-BULK
1599HD-BULK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type (manufacturer type)

0.55 €

1 Available 11 Days 1599ED-Bulk

1.24 €

1 Available 11 Days 1599HD-Bulk

Tech Support