Air Filter (XPFA120GY)

Air Filter XPFA120GY
  • Volume Discount

Product Details:

Manufacturer part number: XPFA120GY

Brand: HAMMOND MANUFACTURING

Price: 22.41

Delivery time: 11 Days


Technical Data:

Colour: Grey

Product size (width): 105 mm

Product size (length): 105 mm

Type (manufacturer type): XPFA120GY


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XPFA120GY

Part Number
XPFA120GY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

22.41 €

1 Available 11 Days Grey105105XPFA120GY

Loading...

  1. 1

Basic information

Material Acrylonitrile butadiene styrene Product size (height)(mm) 15 Product type Air filter set
RoHS-compliant Yes

Tech Support