Automotive relay (FBR51ND06-W1)

Automotive relay FBR51ND06-W1
  • Volume Discount

Product Details:

Manufacturer part number: FBR51ND06-W1

Brand: FUJITSU COMPONENT

Price: 3.11

Delivery time: 3 Days


Technical Data:

Coil nominal voltage: 6 Vdc

Nominal voltage (details): 6 Vdc

Resistance (coil): 60 Ω

Type: FBR51ND06-W1

Type (manufacturer type): FBR51ND06-W1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FBR51ND06-W1

Part Number
FBR51ND06-W1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coil nominal voltage
(Vdc)
Nominal voltage (details)
(Vdc)
Resistance (coil)
(Ω)
Type Type (manufacturer type)

3.11 €

1 Available 3 Days 6660FBR51ND06-W1FBR51ND06-W1

Loading...

  1. 1

Basic information

Dimension height(mm) 14 Dimension width(mm) 12.3 Connection (components) Print
Contact material AgSnO2 Contact type 1 change-over|1 changeover contact Max. temperature(°C) +80
Min. temperature(°C) -40 Product size (length)(mm) 15.7 Product type Automotive relay
Relay features w/o elbow mount RoHS-compliant Yes Switching current (max.)(A) 25
Switching current(A)
Max 25
Switching voltage (max.)(V AC) 30|30 Switching capacity(W) 280
Switching capacity (max.)(W) 280 Temperature range(°C) -40 - +80

This page is Automotive relay, part number FBR51ND06-W1.
You can find the detail information about specifications and dimensions on part number FBR51ND06-W1.

Variation of this product

Part Number
FBR51ND12-W1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Coil nominal voltage
(Vdc)
Nominal voltage (details)
(Vdc)
Resistance (coil)
(Ω)
Type Type (manufacturer type)

3.11 €

1 Available 3 Days 1212240FBR51ND12-W1FBR51ND12-W1

Tech Support