• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Crimp

Crimp
  • Volume Discount

Product Details:

Manufacturer part number: 624 071 3 0

Brand: RENNSTEIG

Price: 188.73

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

624 071 3 0

Part Number
624 071 3 0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

188.73 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Crimp area 0.14 up to 4 mm² Crimp area (max.)(mm²) 4 Crimp area (min.)(mm²) 0.14
Manufacturer part # 624 071 3 0 Product type Crimp inset Range of use Machined contacts
Suitable for brand Rennsteig Werkzeuge Suited for model PEW 12

This page is Crimp, part number 624 071 3 0.
You can find the detail information about specifications and dimensions on part number 624 071 3 0.

Tech Support