Connector clip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1790
1791
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Number of pins Product size (width)
(mm)
Type (manufacturer type)

0.55 €

1 3 Days 1790211.961 225 FL

0.53 €

1 20 Days 1791316.161 325 FL

Loading...

  1. 1

Basic information

Colour Transparent-orange Connection (components) Pull spring Connector clip features Actuator
Industrial goods No Max. cross section (inflexible)(mm²) 2.5 Max. cross section (flexible)(mm²) 2.5
Min. cross section (inflexible)(mm²) 0.2 Min. cross section (flexible)(mm²) 0.2 Nominal current(A) 24
Nominal voltage(V AC) 450 Product size (length)(mm) 21 Product type Connector clip
Stripping length(mm) 9

Tech Support