Manufacturer part number: 3821062
Brand: FLUKE
Price: 845.55 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3821062
Calibrated to | Manufacturer's standards (no certificate) | Display (details) | Double display digital | Power supply | AA battery (3x) |
---|---|---|---|---|---|
Product size (height)(mm) | 38 | Product size (width)(mm) | 86 | Product size (length)(mm) | 173 |
Product type | Thermometer | Weight(g) | 400 | Accuracy (+/-) °C(°C) | 0.3 |
Basic accuracy (+/-)(%) | 0.05 | Max. temperature(°C) | +1767 | Min. temperature(°C) | -250 |
Probe length(cm) | 100 | Resolution (temperature)(°C) | 0.1 | Sensor type | detachable|J|K|T|E|R|S|N |
Type (manufacturer type) | Fluke 54 II B |
This page is Thermometer, part number 3821062.
You can find the detail information about specifications and dimensions on part number 3821062.