Surface Temperature Probe, General Purpose Probe (874610)

Surface Temperature Probe, General Purpose Probe 874610
  • Volume Discount

Product Details:

Manufacturer part number: 874610

Brand: FLUKE

Price: 444.88

Delivery time: 3 Days


Technical Data:

Temperature measurement range (lower limit): 0 °C

Temperature measurement range (upper limit): +260 °C

Pick-up time (details): 3 s

Probe length: 94 mm

Product size (Ø): 12.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

874610

Part Number
874610
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Pick-up time (details)
(s)
Probe length
(mm)
Product size (Ø)
(mm)
Temperature reading range Temperature reading accuracy
(°C)

444.88 €

1 Available 3 Days 0+26039412.50 up to +260 °C±2.2

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Surface temperature probe Connector (testing equipment) TE mini I/O connector
Sensor type K

This page is Surface Temperature Probe, General Purpose Probe, part number 874610.
You can find the detail information about specifications and dimensions on part number 874610.

Variation of this product

Part Number
1288229
2098723
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Pick-up time (details)
(s)
Probe length
(mm)
Product size (Ø)
(mm)
Temperature reading range Temperature reading accuracy
(°C)

129.64 €

1 Available 3 Days -40+260----40 up to +260 °C-

708.95 €

1 Available 51 Days -127+6000.320314.9-127 up to +600 °C±2.2

Tech Support