Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of Poles (Pole) | Product size (height) (mm) | Product size (length) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | No. of rows | Colour | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.07 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 2 | 32.50 | 58.20 | 3.50 | 11 | 9 | 13.5 | 500 | 0.14 | 1.5 | 0.14 | 1.5 | 1 | Grey | 2020-1301 | 2020-1301 | |
87.13 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 32.50 | 58.20 | 3.50 | 11 | 9 | 13.5 | 500 | 0.14 | 1.5 | 0.14 | 1.5 | 1 | Blue | 2020-1304 | 2020-1304 | |
125.27 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 32.50 | 60.50 | 3.50 | 11 | 9 | - | - | 0.14 | 1.5 | 0.14 | 1.5 | 1 | Green-yellow | 2020-1307 | 2020-1307 | |
196.75 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 32.50 | 59.20 | 5.20 | 12 | 10 | 20 | - | 0.25 | 4 | 0.25 | 4 | 1 | Grey | 2022-1301/999-953 | 2022-1301/999-953 | |
196.75 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 32.50 | 59.20 | 5.20 | 12 | 10 | 24 | 690 | 0.25 | 4 | 0.25 | 4 | 1 | Orange | 2022-1302 | 2022-1302 | |
235.01 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 32.50 | 59.20 | 5.20 | 12 | 10 | 20 | - | 0.25 | 4 | 0.25 | 4 | 1 | Blue | 2022-1304/999-953 | 2022-1304/999-953 | |
355.27 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 32.50 | 59.20 | 5.20 | 12 | 10 | - | - | 0.25 | 4 | 0.25 | 4 | 1 | Green-yellow | 2022-1307/999-953 | 2022-1307/999-953 | |
125.27 € | 50 Pieces Per Package | 1 pack | Available | 74 Days | 2 | 32.50 | 86.20 | 5.20 | 12 | 10 | 20 | - | 0.25 | 4 | 0.25 | 4 | 1 | Grey | 2022-1401/999-953 | 2022-1401/999-953 | |
114.37 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 32.50 | 86.20 | 5.20 | 12 | 10 | 24 | 690 | 0.25 | 4 | 0.25 | 4 | 1 | Orange | 2022-1402 | 2022-1402 | |
366.21 € | 50 Pieces Per Package | 1 pack | Available | 74 Days | 2 | 51.30 | 80.10 | 5.20 | 12 | 10 | - | - | 0.25 | 4 | 0.25 | 4 | 2 | Green-yellow | 2022-2207/999-953 | 2022-2207/999-953 | |
185.83 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 2 | 51.30 | 80.10 | 5.20 | 12 | 10 | 24 | - | 0.25 | 4 | 0.25 | 4 | 2 | Grey | 2022-2208/999-953 | 2022-2208/999-953 | |
191.29 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 2 | 51.30 | 80.10 | 5.20 | 12 | 10 | 24 | - | 0.25 | 4 | 0.25 | 4 | 2 | Blue | 2022-2209/999-953 | 2022-2209/999-953 | |
235.01 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 2 | 61.40 | 80.10 | 5.20 | 12 | 10 | 24 | - | 0.25 | 4 | 0.25 | 4 | 2 | Grey | 2022-2238/999-953 | 2022-2238/999-953 | |
245.95 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 2 | 61.40 | 80.10 | 5.20 | 12 | 10 | 24 | - | 0.25 | 4 | 0.25 | 4 | 2 | Blue | 2022-2239/999-953 | 2022-2239/999-953 |
Loading...
Connection (components) | Push-in connector | Product type | Mini doubleport base terminal |
---|
Configure
Basic Attributes
Number of Poles(Pole)
Product size (height)(mm)
Product size (length)(mm)
Clamp width(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Nominal current(A)
Nominal voltage(V)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
No. of rows
Colour
Manufacturer part #
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes