LED module【100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2002-800/1000-541

Part Number
2002-800/1000-541
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,426.56 €

100 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 5.2 Weight(g) 3.23 Colour Grey
Industrial goods Yes Compatible with Wago series 2002 Manufacturer part # 2002-800/1000-541
Product type LED module Series (Wago serial terminal accessories) 2002 Type (manufacturer type) 2002-800/1000-541

This page is LED module, part number 2002-800/1000-541.
You can find the detail information about specifications and dimensions on part number 2002-800/1000-541.

Tech Support