Manufacturer part number: 281-656
Brand: WAGO
Price: 207.68 €
Delivery time: 8 Days
Pins per row: 4
Manufacturer part #: 281-656
Type (manufacturer type): 281-656
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
281-656
Part Number
|
---|
281-656 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Pins per row | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
207.68 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 4 | 281-656 | 281-656 |
Loading...
Number of Poles(Pole) | 1 | Product size (height)(mm) | 29 | Product size (width)(mm) | 6 |
---|---|---|---|---|---|
Clamp width(mm) | 6 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 |
Nominal current(A) | 10 | Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 1 |
Contamination level | 3 | Colour | Grey | Configuration | L |
Connection (components) | Pull spring | Industrial goods | Yes | Product type | Base terminal |
This page is Base Terminal 6 mm, part number 281-656.
You can find the detail information about specifications and dimensions on part number 281-656.
Part Number |
---|
281-916 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pins per row | Manufacturer part # | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|
141.61 € | 50 Pieces Per Package | 1 pack | Available | 75 Days | 2 | 281-916 | 281-916 |