Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-1811/1000-867
Number of Poles(Pole) | 4 | Product size (height)(mm) | 57.20 | Product size (length)(mm) | 87.50 |
---|---|---|---|---|---|
Clamp width(mm) | 6.20 | Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 |
Nominal current(A) | 6.3 | Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 4 |
No. of rows | 1 | Colour | Grey | Connection (components) | Push-in connector |
Manufacturer part # | 2002-1811/1000-867 | Product type | 4-way fuse terminal | Type (manufacturer type) | 2002-1811/1000-867 |
This page is 4-way fuse terminal, part number 2002-1811/1000-867.
You can find the detail information about specifications and dimensions on part number 2002-1811/1000-867.