PG Terminal 8 mm【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

282-107

Part Number
282-107
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

289.68 €

50 Pieces Per Package

1 pack Available 31 Days

Loading...

  1. 1

Basic information

Number of Poles(Pole) 2 Product size (height)(mm) 37 Product size (width)(mm) 8
Clamp width(mm) 8 Stripping length (max.)(mm) 13 Min. stripping length(mm) 12
Nominal current(A) 41 Min. cross section (flexible)(mm²) 0.2 Max. cross section (flexible)(mm²) 6
Min. cross section (inflexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 6 AWG (min.) 24
AWG max. 10 No. of rows 1 Pins per row 2
Colour Green-yellow Configuration Terre Connection (components) Pull spring
Industrial goods Yes Manufacturer part # 282-107 Product type PG terminal
Type (manufacturer type) 282-107

This page is PG Terminal 8 mm, part number 282-107.
You can find the detail information about specifications and dimensions on part number 282-107.

Tech Support