Appliance Connector Spring-loaded Terminal【200-500 Pieces Per Package】 (862-534)

Appliance Connector Spring-loaded Terminal 862-534

Product Details:

Manufacturer part number: 862-534

Brand: WAGO

Price: 715.96

Delivery time: 8 Days


Technical Data:

Number of Poles: 4 Pole

Product size (height): 35 mm

Product size (length): 27.50 mm

Product size (width): 48.00 mm

Nominal current: 28 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

862-534

Part Number
862-534
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Pins per row Colour Manufacturer part # Type (manufacturer type)

715.96 €

200 Pieces Per Package

1 pack 8 Days 43527.5048.00285004Black862-534862-534

Loading...

  1. 1

Basic information

Stripping length (max.)(mm) 11 Min. stripping length(mm) 10 Min. cross section (flexible)(mm²) 0.50
Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.5 Max. cross section (inflexible)(mm²) 4
AWG (min.) 20 AWG max. 12 No. of rows 1
Connection (components) Spring-loaded terminal Industrial goods Yes Product type Appliance connector

This page is Appliance Connector Spring-loaded Terminal, part number 862-534.
You can find the detail information about specifications and dimensions on part number 862-534.

Variation of this product

Part Number
862-1694
862-1694/999-950
862-2662
862-8603
862-8694
862-9504
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Pins per row Colour Manufacturer part # Type (manufacturer type)

715.96 €

200 Pieces Per Package

1 pack 8 Days 43527.5048.00-5004White862-1694862-1694

1,092.44 €

200 Pieces Per Package

1 pack 26 Days 43527.5048.00-4404White862-1694/999-950862-1694/999-950

901.96 €

500 Pieces Per Package

1 pack 25 Days 224.0022.3035285002White862-2662862-2662

727.17 €

250 Pieces Per Package

1 pack 8 Days 33527.5036325003White862-8603862-8603

756.31 €

200 Pieces Per Package

1 pack 8 Days 43527.5048.00-5004White862-8694862-8694

756.31 €

200 Pieces Per Package

1 pack 8 Days 43527.5048.00-5004Black862-9504862-9504

Tech Support