Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
247-520 |
247-521 |
247-528 |
249-205 |
249-206 |
249-207 |
249-210 |
249-212 |
249-217 |
249-220 |
249-221 |
249-223 |
249-225 |
249-227 |
249-247 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Weight (g) | Compatible with Wago series | Imprint | Labelling | Manufacturer part # | Series (Wago serial terminal accessories) | Type (manufacturer type) | Type (pre-printed cable markers) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.48 € | 5 Pieces Per Package | 1 pack | Available | 21 Days | 6.472 | 247 | 70 - 79 | Horizontal | 247-520 | 247 | 247-520 | Numbers | |
24.48 € | 5 Pieces Per Package | 1 pack | Available | 21 Days | 6.472 | 247 | 80 - 89 | Horizontal | 247-521 | 247 | 247-521 | Numbers | |
24.48 € | 5 Pieces Per Package | 1 pack | Available | 21 Days | 6.472 | 247 | 250 - 299 | Horizontal | 247-528 | 247 | 247-528 | Numbers | |
11.61 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 0.5 | 249 | 5 | - | 249-205 | 249 | 249-205 | Numbers | |
11.61 € | 10 Pieces Per Package | 1 pack | Available | 26 Days | 0.58 | 249 | 6 | - | 249-206 | 249 | 249-206 | Numbers | |
10.56 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 0.5 | 249 | 7 | - | 249-207 | 249 | 249-207 | Numbers | |
11.61 € | 10 Pieces Per Package | 1 pack | Available | 21 Days | 0.5 | 249 | 0 | - | 249-210 | 249 | 249-210 | Numbers | |
11.61 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 0.5 | 249 | B | - | 249-212 | 249 | 249-212 | Letters | |
11.61 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 0.5 | 249 | G | - | 249-217 | 249 | 249-217 | Letters | |
11.61 € | 10 Pieces Per Package | 1 pack | Available | 21 Days | 0.5 | 249 | J | - | 249-220 | 249 | 249-220 | Letters | |
11.61 € | 10 Pieces Per Package | 1 pack | Available | 21 Days | 0.5 | 249 | K | - | 249-221 | 249 | 249-221 | Letters | |
11.61 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 0.58 | 249 | M | - | 249-223 | 249 | 249-223 | Letters | |
11.61 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 0.5 | 249 | O | - | 249-225 | 249 | 249-225 | Letters | |
11.61 € | 10 Pieces Per Package | 1 pack | Available | 21 Days | 0.5 | 249 | Q | - | 249-227 | 249 | 249-227 | Letters | |
11.61 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 0.5 | 249 | 7 | - | 249-247 | 249 | 249-247 | Numbers |
Loading...
Colour | White | Industrial goods | Yes | Product type | Label |
---|
Configure
Basic Attributes
Weight(g)
Compatible with Wago series
Imprint
Labelling
Manufacturer part #
Series (Wago serial terminal accessories)
Type (manufacturer type)
Type (pre-printed cable markers)
Type
Filter by standard shipping days
Optional Attributes