Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
280-916
Number of Poles(Pole) | 1 | Product size (height)(mm) | 46.50 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Nominal current(A) | 10 | Nominal voltage(V) | 400 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 | AWG max. | 14 |
No. of rows | 1 | Pins per row | 2 | Contamination level | 3 |
Colour | Grey | Configuration | L | Connection (components) | Pull spring |
Industrial goods | Yes | Manufacturer part # | 280-916 | Product type | Base terminal |
Type (manufacturer type) | 280-916 |
This page is Base Terminal 5 mm, part number 280-916.
You can find the detail information about specifications and dimensions on part number 280-916.