Terminal【25-300 Pieces Per Package】 (260-346)

Terminal 260-346
  • Volume Discount

Product Details:

Manufacturer part number: 260-346

Brand: WAGO

Price: 224.08

Delivery time: 8 Days


Technical Data:

Number of Poles: 1 Pole

Product size (height): 17 mm

Product size (length): - mm

Product size (width): 8 mm

Clamp width: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

260-346

Part Number
260-346
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Max. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG max. No. of rows Pins per row Contamination level Weight
(g)
Colour Configuration Connector features Manufacturer part # Product type Type (manufacturer type)

224.08 €

300 Pieces Per Package

1 pack Available 8 Days 117-8898184001.51.516143-Orange-+ latch lock base260-346Terminal260-346

Loading...

  1. 1

Basic information

Min. cross section (flexible)(mm²) 0.08 Min. cross section (inflexible)(mm²) 0.08 AWG (min.) 28
Connection (components) Pull spring Industrial goods Yes

This page is Terminal, part number 260-346.
You can find the detail information about specifications and dimensions on part number 260-346.

Variation of this product

Part Number
260-311
260-316
260-341
261-212
261-301
261-303
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Max. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG max. No. of rows Pins per row Contamination level Weight
(g)
Colour Configuration Connector features Manufacturer part # Product type Type (manufacturer type)

163.96 €

300 Pieces Per Package

1 pack Available 8 Days 117-5598184001.51.516123-GreyL+ latch lock base260-311Terminal260-311

158.49 €

300 Pieces Per Package

1 pack Available 8 Days 117-5598184001.51.516123-Orange-+ latch lock base260-316Terminal260-316

245.95 €

300 Pieces Per Package

1 pack Available 8 Days 117-8898184001.51.516143-GreyL+ latch lock base260-341Terminal260-341

315.92 €

25 Pieces Per Package

1 pack Available 8 Days 1218-134.501098245002.502.5141243-GreyL+ sleeve261-212Punch-down block261-212

130.71 €

200 Pieces Per Package

1 pack Available 8 Days 118-6698245002.502.514123-GreyL+ sleeve261-301Terminal261-301

130.71 €

200 Pieces Per Package

1 pack Available 8 Days 118-6698245002.502.514123-GreyL+ sleeve261-303Terminal261-303

Tech Support