Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-1771/401-000 |
2002-1772 |
2002-1774 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
251.40 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Grey | 2002-1771/401-000 | 2002-1771/401-000 | |
245.95 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Orange | 2002-1772 | 2002-1772 | |
240.48 € | 50 Pieces Per Package | 1 pack | Available | 74 Days | Blue | 2002-1774 | 2002-1774 |
Loading...
Number of Poles(Pole) | 3 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 76.80 |
---|---|---|---|---|---|
Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 |
Nominal current(A) | 16 | Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 4 |
No. of rows | 1 | Connection (components) | Push-in connector | Product type | Tripleport N/test terminal |