Pin contact (1-770252-0)

Pin contact 1-770252-0

Product Details:

Manufacturer part number: 1-770252-0

Brand: TE CONNECTIVITY

Price: 1.72

Delivery time: 3 Days


Technical Data:

AWG: 24 - 18

Cross section: 0.20 - 1 mm²

Manufacturer part #: 1-770252-0

Type (manufacturer type): 1-770252-0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1-770252-0

Part Number
1-770252-0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Cross section
(mm²)
Manufacturer part # Type (manufacturer type)

1.72 €

1 3 Days 24 - 180.20 - 11-770252-01-770252-0

Loading...

  1. 1

Basic information

Connector Type Pin Connection (components) Crimp Contact surface Gold plated
Max. temperature(°C) +120 Min. temperature(°C) -55 Nominal current(A) 7
Nominal voltage(V AC) 600 Pin diameter(mm) 2.18 Product type Crimp contact
Series (connectors) MATE-N-LOK

This page is Pin contact, part number 1-770252-0.
You can find the detail information about specifications and dimensions on part number 1-770252-0.

Variation of this product

Part Number
1-770250-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG Cross section
(mm²)
Manufacturer part # Type (manufacturer type)

1.92 €

1 3 Days 20 - 140.50 - 21-770250-01-770250-0

Tech Support