Universal MATE-N-LOC wire sealing (794278-1)

Universal MATE-N-LOC wire sealing 794278-1

Product Details:

Manufacturer part number: 794278-1

Brand: TE CONNECTIVITY

Price: 2.01

Delivery time: 3 Days


Technical Data:

Number of Positions: 9

AWG: 14 - 20

Cable outlet angle: - °

Colour: Blue

Compatible with (details): Universal MATE-N-LOK


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

794278-1

Part Number
794278-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions AWG Cable outlet angle
(°)
Colour Compatible with (details) Connection Connectors Cross section
(mm)
Manufacturer part # No. of rows Number of pins Pins per row Standards/certification marks Type (manufacturer type)

2.01 €

1 3 Days 914 - 20-BlueUniversal MATE-N-LOK--1.02 - 2.11 794278-1393-794278-01

Loading...

  1. 1

Basic information

IP rating IP57 Material (details) Silicone rubber Max. temperature(°C) +120
Min. temperature(°C) -55 Nominal current (details)(A) Max 15 Nominal voltage (details) -
Product type Single wire insulation Temperature range(°C) -55 - +120

This page is Universal MATE-N-LOC wire sealing, part number 794278-1.
You can find the detail information about specifications and dimensions on part number 794278-1.

Variation of this product

Part Number
1394512-1
172746-1
794280-1
794758-1
828985-1
963243-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions AWG Cable outlet angle
(°)
Colour Compatible with (details) Connection Connectors Cross section
(mm)
Manufacturer part # No. of rows Number of pins Pins per row Standards/certification marks Type (manufacturer type)

0.24 €

1 3 Days 1--BlueStandard Power Timer-automotive3.40 - 3.701394512-1111-MCP

0.19 €

1 3 Days 1-180BlackEconoseal. Econoseal J-Mark II--1.30172746-1111-Econoseal J Series Mark II (+)

3.09 €

1 3 Days 1214 - 20-BlueUniversal MATE-N-LOK--1.02 - 2.11 794280-13124-794280-01

0.31 €

1 3 Days 122 - 16-BlueMini Universal MATE-N-LOK--1.02 - 2.11 794758-1111UL/CSAMini-Universal MATE-N-LOK

0.15 €

1 3 Days 1--GreenMCP--3-3.70828985-1111-MCP

0.15 €

1 3 Days 1--Light blueMCP--1.40 - 2.10963243-1111-MCP

Tech Support