Manufacturer part number: TC-7572804
Brand: TRU COMPONENTS
Price: 5.75 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TC-7572804
Cable bracket features | 4x thread | Colour | Green (long luminescence) | Halogen-free | No |
---|---|---|---|---|---|
Manufacturer part # | TC-7572804 | Material | Polyamide 6.6 | Product size (width)(mm) | 19 |
Product size (length)(mm) | 19 | Product type | Cable mount | RoHS-compliant | Ja |
Type (manufacturer type) | TC-7572804 |
This page is Cable mount, part number TC-7572804.
You can find the detail information about specifications and dimensions on part number TC-7572804.