Receptacles (standard) (FHR63S5G)

Receptacles (standard) FHR63S5G
  • Volume Discount

Product Details:

Manufacturer part number: FHR63S5G

Brand: ECON CONNECT

Price: 0.28

Delivery time: 3 Days


Technical Data:

Case material: Nylon according to UL94V0

Connection (components): Pins

Connector orientation: Parallel (to the PCB)

Connector type: Socket strip. right angle

Contact spacing: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FHR63S5G

Part Number
FHR63S5G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Connection (components) Connector orientation Connector type Contact spacing
(mm)
Manufacturer part # Nominal current
(A)
No. of rows Pins per row Total number of pins Type (manufacturer type) Connection angle
(°)

0.28 €

1 Available 3 Days Nylon according to UL94V0PinsParallel (to the PCB)Socket strip. right angle2FHR63S5G2155FHR 63S 5G90

Loading...

  1. 1

Basic information

Board contact surface Gold plated Colour Black Connector contact surface Gold plated
Connectors wire-to-board Contact material Copper alloy Max. temperature(°C) 105
Min. temperature(°C) -40 Pin shape Rectangular Product type Receptacles (standard)
RoHS-compliant Ja

This page is Receptacles (standard), part number FHR63S5G.
You can find the detail information about specifications and dimensions on part number FHR63S5G.

Variation of this product

Part Number
FHR63D20G
FHR63S16G
FHS35D40GOT
FME25D10GAL
FME25D26GAL
FME25D34GAL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Connection (components) Connector orientation Connector type Contact spacing
(mm)
Manufacturer part # Nominal current
(A)
No. of rows Pins per row Total number of pins Type (manufacturer type) Connection angle
(°)

1.33 €

1 Available 3 Days Nylon according to UL94V0PinsParallel (to the PCB)Socket strip. right angle2FHR63D20G221020FHR63D 20G90

0.87 €

1 Available 3 Days Nylon according to UL94V0PinsParallel (to the PCB)Socket strip. right angle2FHR63S16G211616FHR 63S 16 G90

3.11 €

1 Available 3 Days Nylon according to UL94V0SMTPerpendicular (to the PCB)Socket strip. straight2.54FHS35D40GOT322040FHS 35 D 40 GOT180

1.53 €

1 Available 3 Days PBTSolder pinsPerpendicular (to the PCB)Socket strip. straight2.54FME25D10GAL32510FME 25D 10 GAL180

3.40 €

1 Available 3 Days PBTSolder pinsPerpendicular (to the PCB)Socket strip. straight2.54FME25D26GAL321326FME 25D 26 GAL180

4.45 €

1 Available 3 Days PBTSolder pinsPerpendicular (to the PCB)Socket strip. straight2.54FME25D34GAL321734FME 25D 34 GAL180

Tech Support