Pre-fab braid (072501)

Pre-fab braid 072501
  • Volume Discount

Product Details:

Manufacturer part number: 072501

Brand: BKL ELECTRONIC

Price: 1.53

Delivery time: 3 Days


Technical Data:

Connector type: Pin strip. right angle

Manufacturer part #: 072501

Pins per row: 2

Total number of pins: 2

Type (manufacturer type): 072501


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

072501

Part Number
072501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector type Manufacturer part # Pins per row Total number of pins Type (manufacturer type)

1.53 €

1 Available 3 Days Pin strip. right angle07250122072501

Loading...

  1. 1

Basic information

Colour Brown Contact spacing(mm) 2.5 No. of rows 1
Pin length (receptacle)(mm) 3.30 Pin shape Square Product type Pre-fab braid
RoHS-compliant Yes

This page is Pre-fab braid, part number 072501.
You can find the detail information about specifications and dimensions on part number 072501.

Variation of this product

Part Number
072500
072502
072503
072504
072508
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector type Manufacturer part # Pins per row Total number of pins Type (manufacturer type)

1.53 €

1 Available 3 Days Pin strip. straight07250022072500

2.05 €

1 Available 3 Days Pin strip. straight07250233072502

2.05 €

1 Available 3 Days Pin strip. right angle07250333072503

2.57 €

1 Available 3 Days Pin strip. straight07250455072504

5.01 €

1 Available 3 Days Pin strip. straight0725081010072508

Tech Support