Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2604009 |
2604010 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Connector features | Manufacturer part # | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|
21.29 € | 100 Pieces Per Package | 1 pack | Available | 59 Days | open | 2604009 | 5 | 6 | 2.4 | 2604009 | |
26.77 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | open|+ strap handle | 2604010 | 4.98 | 13.75 | 2.45 | 2604010 |
Loading...
Colour | Black | Compatible with (details) | 0.6 - 0.64 mm wire-wrap pins and 0.6 -0.7 mm round pins. | Contact material | Phosphor bronze |
---|---|---|---|---|---|
Contact spacing(mm) | 2.54 | Contact surface | Ni | Industrial goods | Yes |
Insulation material | PBT | Nominal current(A) | 3 | Nominal voltage(V AC) | 500 |
Pins per row | 2 | Product type | Shorting jumper | RoHS-compliant | Yes |