Magnetic field tester with data logger

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDL900

Part Number
SDL900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

720.39 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Display (details) LCD 52 x 30 mm Frequency range(Hz) 50 Hz/60 Magnetic field tester features with data logger|with SD card slot
Magnetic flux density(µT) 10 Power supply (details) 6 x size AA- batteries Product size (width)(mm) 73
Product size (length)(mm) 182 Product type Magnetic field tester Weight(g) 303

This page is Magnetic field tester with data logger, part number SDL900.
You can find the detail information about specifications and dimensions on part number SDL900.

Tech Support