Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
45158 |
AN100 |
AN200 |
AN300 |
AN310 |
SDL300 |
SDL310 |
SDL350 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (details) (%) | Accuracy (%) | Air flow rate (m³/min) | Air speed reading range (min.) (m/s) | Air speed reading range (max.) (m/s) | Power supply (details) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Product size (length) (mm) | Reading range - wind speed (m/s) | Temperature reading range | Temperature reading range (max.) (°C) | Temperature reading range (min.) (°C) | Weight (g) | Wind speed resolution (m/s) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
182.71 € | 1 | Available | 3 Days | ±3 | 3 | - | 0.5 | 28 | 3 V (CR2032) | 133 | 19 | 70 | 19 | 5 -1.0 | -18 up to 50 °C | 50 | -18 | 95 | 0.01 | |
163.96 € | 1 | Available | 3 Days | ± 3 | 3 | - | 0.4 | 30 | 9 V battery | 178 | 33 | 74 | 33 | 0.4 bis 30 | -10 up to 60 °C | 60 | -10 | 700 | 0.1 | |
266.07 € | 1 | Available | 3 Days | ±3 | 3 | - | 0.4 | 30 | 9 V battery pack | 178 | 33 | 74 | 33 | 0.4 to 30 | -10 up to 60 °C | 60 | -10 | 700 | 0.1 | |
415.23 € | 1 | Available | 17 Days | - | 1.5 | - | 0.2 | 30 | 4x AAA battery | - | - | - | - | - | -20 up to 60 °C | 60 | -20 | - | - | |
519.04 € | 1 | Available | 3 Days | - | 1.5 | 99.999 | 0.2 | 30 | 4x AAA battery | - | - | - | - | - | -20 up to 60 °C | 60 | -20 | - | - | |
675.13 € | 1 | Available | 63 Days | - | 2 | - | 0.4 | 35 | 6 Mignon batteries (AA) | 48 | - | 73 | 182 | 0.4 - 35.0 | -100 up to 1300 °C | 1300 | -100 | 347 | - | |
571.07 € | 1 | Available | 3 Days | - | 2 | - | 0.4 | 25 | 6 Mignon batteries (AA) | 48 | - | 73 | 182 | 0.4 - 25.0 | -100 up to 1300 °C | 1300 | -100 | 347 | - | |
779.20 € | 1 | Available | 3 Days | - | 5 | - | 0.4 | 25 | 6 Mignon batteries (AA) | 48 | - | 73 | 182 | 0.2 - 25.0 | -100 up to 1300 °C | 1300 | -100 | 347 | - |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | Product type | Anemometer |
---|
Configure
Basic Attributes
Accuracy (details)(%)
Accuracy(%)
Air flow rate(m³/min)
Air speed reading range (min.)(m/s)
Air speed reading range (max.)(m/s)
Power supply (details)
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Product size (length)(mm)
Reading range - wind speed(m/s)
Temperature reading range
Temperature reading range (max.)(°C)
Temperature reading range (min.)(°C)
Weight(g)
Wind speed resolution(m/s)
Filter by standard shipping days
Optional Attributes