SITOP DC-UPS MODUL Industrial UPS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6EP1931-2FC21

Part Number
6EP1931-2FC21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

468.95 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Input Voltage(V) 22 - 29 V DC Output Voltage(V) 24 V DC Dimension length(mm) 125
Dimension width(mm) 178 Bridging time (max.) 2 min (2 x 7 Ah) Bridging time under max load(s) 120
Connections Screw connector Input voltage (max.)(V DC) 29 Interfaces none
Max. current(A) 40 Min. input voltage(V DC) 22 Output current (details)(A) 0 - 40
Output voltage (max.)(V DC) 24 Product size (height)(mm) 145 Product type Industrial UPS
Type (manufacturer type) SITOP DC-UPS MODUL 40A DC 24V

Tech Support