Lifting point steel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ30001BA01

Part Number
8PQ30001BA01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.04 €

1 Available 15 Days

Loading...

  1. 1

Basic information

Material Steel Product size (width)(mm) 800 Product type Lifting point
RoHS-compliant Ja Type (manufacturer type) 8PQ 3000-1 BA01 Weight(g) 4780.0

This page is Lifting point steel, part number 8PQ30001BA01.
You can find the detail information about specifications and dimensions on part number 8PQ30001BA01.

Tech Support