Lifting eye

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ94000BA11

Part Number
8PQ94000BA11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.27 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Product size (Ø)(mm) 12 Product type Lifting eye RoHS-compliant Ja
Type (manufacturer type) 8PQ 9400-0 BA11 Weight(g) 720

This page is Lifting eye, part number 8PQ94000BA11.
You can find the detail information about specifications and dimensions on part number 8PQ94000BA11.

Tech Support