DIN rail casing (end piece)

DIN rail casing (end piece)
  • Volume Discount

Product Details:

Manufacturer part number: 01.001.5553.0

Brand: WIELAND

Price: 2.05

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01.001.5553.0

Part Number
01.001.5553.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.05 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 12.8 Dimension vertical H(mm) 96 Material Resin
Compatible with (details) Printed circuit board: 93 x 22/93 x 34.8/93 x 45/93 x 67/93 x 89.6/93 x 111.6 mm Product type DIN rail casing (end piece) RoHS-compliant Yes
Type 01/01/53.0 Type (manufacturer type) ENDSTUECK 12.8MM Type (misc.) End piece

Tech Support