Digital Oscilloscope (T3DSO1302A)

Digital Oscilloscope T3DSO1302A
  • Volume Discount

Product Details:

Manufacturer part number: T3DSO1302A

Brand: TELEDYNE LeCROY

Price: 2,290.13

Delivery time: 98 Days


Technical Data:

Bandwidth: 350 MHz

Channel memory depth: 28 MP

Channel sample rate: 2 GS/s

Displays (type, size, resolution): -

Display type/resolution: - p


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T3DSO1302A

Part Number
T3DSO1302A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bandwidth
(MHz)
Channel memory depth
(MP)
Channel sample rate
(GS/s)
Displays (type, size, resolution) Display type/resolution
(p)
Input coupling Input impedance
(MΩ)
Input voltage range
(V)
Interfaces (components) No. of analogue inputs Oscilloscope features Power supply (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading category Resolution (measurement equipment)
(Bit)
Screen size
(cm)
Time base range Type (manufacturer type) Vertical deflection Weight
(g)

2,290.13 €

1 Available 98 Days 350282------2---------T3DSO1302A--

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Digital

This page is Digital Oscilloscope, part number T3DSO1302A.
You can find the detail information about specifications and dimensions on part number T3DSO1302A.

Variation of this product

Part Number
T3DSO1102
T3DSO1104
T3DSO1202A
T3DSO1204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bandwidth
(MHz)
Channel memory depth
(MP)
Channel sample rate
(GS/s)
Displays (type, size, resolution) Display type/resolution
(p)
Input coupling Input impedance
(MΩ)
Input voltage range
(V)
Interfaces (components) No. of analogue inputs Oscilloscope features Power supply (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading category Resolution (measurement equipment)
(Bit)
Screen size
(cm)
Time base range Type (manufacturer type) Vertical deflection Weight
(g)

1,098.61 €

1 Available 3 Days 100141TFT-LCD 800 x 480 pixelsTFT-LCD 800 x 480DC AC GND1240USB device|USB host|LAN2Digital storage (DSO)100-240 VAC 50/60/400 Hz132.6312151CAT II817.781.0 ns/div - 100 s/divT3DSO1102500 μV/DIV - 10 V/div3800.0

1,426.56 €

1 Available 3 Days 100141TFT-LCD 800 x 480 pixelsTFT-LCD 800 x 480DC AC GND1240USB device|USB host|LAN4Digital storage (DSO)100-240 VAC 50/60/400 Hz132.6312151CAT II817.781.0 ns/div - 100 s/divT3DSO1104500 μV/DIV - 10 V/div3800.0

1,715.13 €

1 Available 98 Days 200282------2---------T3DSO1202A--

1,649.55 €

1 Available 3 Days 200141TFT-LCD 800 x 480 pixelsTFT-LCD 800 x 480DC AC GND1240USB device|USB host|LAN4Digital storage (DSO)100-240 VAC 50/60/400 Hz132.6312151CAT II817.781.0 ns/div - 100 s/divT3DSO1204500 μV/DIV - 10 V/div3800.0

Tech Support