IC Socket (1371862)

IC Socket 1371862
  • Volume Discount

Product Details:

Manufacturer part number: 1371862

Brand: TRU COMPONENTS

Price: 1.53

Delivery time: 3 Days


Technical Data:

Component features: -

Contact spacing: 2.54|15.24 mm

Material: -

Max. temperature: +105 °C

Number of pins: 48


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1371862

Part Number
1371862
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component features Contact spacing
(mm)
Material Max. temperature
(°C)
Number of pins Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type

1.53 €

1 Available 3 Days -2.54|15.24-+105487.417.7860.69-

Loading...

  1. 1

Basic information

Min. temperature(°C) -40 Product type IC socket RoHS-compliant Yes

This page is IC Socket, part number 1371862.
You can find the detail information about specifications and dimensions on part number 1371862.

Variation of this product

Part Number
1371847
1371854
1371858
1371867
1371870
1568704
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component features Contact spacing
(mm)
Material Max. temperature
(°C)
Number of pins Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type

0.71 €

1 Available 3 Days -2.54|7.62-+10547.410.165.08-

0.87 €

1 Available 3 Days -2.54|7.62-+105207.410.1622.86-

0.85 €

1 Available 3 Days -2.54|15.24-+105247.417.7830.48-

2.37 €

1 Available 3 Days -2.54|7.62-+1051417.810.1615.24-

1.19 €

1 3 Days -2.54|7.62-+1052017.810.1622.86-

0.73 €

1 Available 3 Days -2.54|7.62-+105147.410.1615.24-

Tech Support