IC Socket (A 16-LC-TT)

IC Socket A 16-LC-TT
  • Volume Discount

Product Details:

Manufacturer part number: A 16-LC-TT

Brand: ASSMANN WSW

Price: 0.28

Delivery time: 3 Days


Technical Data:

Component features: -

Contact spacing: 7.62 mm

Max. temperature: 85 °C

Min. temperature: -25 °C

Number of pins: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A 16-LC-TT

Part Number
A 16-LC-TT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component features Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Product size (width)
(mm)
Product size (length)
(mm)
Product type Type

0.28 €

1 Available 3 Days -7.6285-251610.1620.32IC socketA 16-LC-TT

Loading...

  1. 1

Basic information

Material PBT RoHS-compliant Yes

This page is IC Socket, part number A 16-LC-TT.
You can find the detail information about specifications and dimensions on part number A 16-LC-TT.

Variation of this product

Part Number
A 08-LC-TT
A 14-LC-TT
A 18-LC-TT
A 20-LC-TT
A 28-LC-TT
A 28-LC/7-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component features Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Product size (width)
(mm)
Product size (length)
(mm)
Product type Type

0.17 €

1 Available 3 Days -7.6285-25810.1610.16IC socketA 08-LC-TT

0.27 €

1 Available 3 Days -7.6285-251410.1617.78IC socketA 14-LC-TT

0.32 €

1 Available 3 Days -7.6285-251810.1622.86IC socketA 18-LC-TT

0.37 €

1 Available 3 Days -7.6285-252010.1625.4IC socketA 20-LC-TT

0.52 €

1 Available 3 Days -15.2485-252817.7835.56IC socketA 28-LC-TT

0.52 €

1 Available 3 Days -7.6285-252810.1635.56IC socketA 28-LC/7-T

Tech Support