TNC reverse polarity connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0405040/D

Part Number
0405040/D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable category RG 58 C/U Connection (components) Crimp Connector type Sleeve socket
Impedance (integer)(Ω) 50 Insulation material Delrin Manufacturer part # 0405040/D
Product type TNC reverse polarity connector RoHS-compliant Yes Type (manufacturer type) 0405040/D

This page is TNC reverse polarity connector, part number 0405040/D.
You can find the detail information about specifications and dimensions on part number 0405040/D.

Tech Support