Mini Thermo-Hygrometer (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0560 6053

Part Number
0560 6053
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

144.88 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product size (height)(mm) 36 Product size (width)(mm) 37
Product size (length)(mm) 180 Product type Hygrometer Weight(g) 75
Accuracy (+/-) °C(°C) 0.5 Calibration service 2 appropriate calibration values in the measuring range of the respective device (11.3; 75.3% RH at 25 °C) Calibration range Humidity
Environmental testing features Dew point/mould detector Humidity reading range (max.)(RH) 95 Humidity reading range (min.)(RH) 5
Humidity reading accuracy(RH) 3|±3 Humidity reading range(RH) 5 - 95 Interface(s) -
Max. temperature(°C) +50 Min. temperature(°C) 0 Power supply (details) 3 micro batteries (AAA)
Reading range - temperature(°C) 0 to +50 Sensor type NTC/testo humidity sensor

This page is Mini Thermo-Hygrometer, part number 0560 6053.
You can find the detail information about specifications and dimensions on part number 0560 6053.

Tech Support