Manufacturer part number: 0563 0104
Brand: TESTO
Price: 128.55 €
Delivery time: 3 Days
Temperature measurement range (lower limit): -50 °C
Temperature measurement range (upper limit): 250 °C
Calibrated to: DAkkS standards
Product size (height): 19 mm
Product size (width): 48 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0563 0104
Part Number
|
---|
0563 0104 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Temperature measurement range (lower limit) (°C) | Temperature measurement range (upper limit) (°C) | Calibrated to | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Weight (g) | Accuracy (+/-) °C (°C) | Basic accuracy (%) | Basic accuracy (+/-) (%) | Basic accuracy (°C) | Calibration service | Power supply (details) | Probe length (mm) | Probe thermometer features | Resolution | Resolution (°C) | Sample rate (s) | Sensor type | Temperature reading range | Temperature range (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.55 € | 1 | Available | 3 Days | -50 | 250 | DAkkS standards | 19 | 48 | 265 | 165 | 0.5 | - | - | ± 0.5 | 3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C) | 2 x AAA | 106 | Complies with HACCP standards | 0.1 °C / °F / °R | - | 10 | NTC|NTC | -50 up to 250 °C | -50 to +250 |
Loading...
Product type | Probe thermometer (HACCP) | EN standard | EN 13485 | Resolution (temperature)(°C) | 0.1 |
---|
Configure
Basic Attributes
Basic accuracy(%)
Basic accuracy (+/-)(%)
Resolution(°C)
Type
Temperature measurement range (lower limit)(°C)
Temperature measurement range (upper limit)(°C)
Calibrated to
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Weight(g)
Accuracy (+/-) °C(°C)
Basic accuracy(°C)
Calibration service
Power supply (details)
Probe length(mm)
Probe thermometer features
Resolution
Sample rate(s)
Sensor type
Temperature reading range
Temperature range(°C)
Filter by standard shipping days
Optional Attributes