Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0560 6220
Calibrated to | Manufacturer's standards (with certificate) | Power supply | AA battery (4x) | Product size (height)(mm) | 36 |
---|---|---|---|---|---|
Product size (width)(mm) | 105 | Product size (length)(mm) | 185 | Product type | Hygrometer |
Weight(g) | 240 | Accuracy (+/-) °C(°C) | 0.4 | Air pressure accuracy | ± 3 hPa |
Calibration service | 2 appropriate calibration values in the measuring range of the respective device (11.3; 75.3% RH at 25 °C) | Calibration range | Humidity | Environmental testing features | Dew point/mould detector |
Humidity reading range | 0 -100 % RH | Humidity reading accuracy(%) | ±2 rF | Humidity reading range (max.)(RH) | 100 |
Humidity reading range (min.)(RH) | 0 | Humidity reading accuracy(RH) | 2 | Interface(s) | - |
Max. temperature(°C) | +60 | Min. temperature(°C) | -10 | Power supply (details) | 4 x AA |
Reading range - temperature(°C) | -10 to +60 | Reading range - air pressure(hPa) | 300 - 1200 | Temperature accuarcy (details) | ± 0.4 K |