Needle probe (0572 7001)

Needle probe 0572 7001
  • Volume Discount

Product Details:

Manufacturer part number: 0572 7001

Brand: TESTO

Price: 171.61

Delivery time: 6 Days


Technical Data:

Temperature measurement range (lower limit): -85 °C

Temperature measurement range (upper limit): 150 °C

Calibrated to: -

Product size (height): - mm

Product size (width): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0572 7001

Part Number
0572 7001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Calibrated to Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Calibration service Compatible with (details) Connector (testing equipment) Humidity reading range Humidity reading accuracy
(%)
Humidity reading range (max.)
(RH)
Humidity reading range (min.)
(RH)
Pick-up time (details)
(s)
Probe length
(mm)
Product size (Ø)
(mm)
Reading range - temperature Sensor type Temperature reading range Connection Temperature reading accuracy
(°C)

171.61 €

1 Available 6 Days -85150------Data logger testo 176-----35605-Pt100-85 up to 150 °C--

Loading...

  1. 1

Basic information

Product type Needle probe

This page is Needle probe, part number 0572 7001.
You can find the detail information about specifications and dimensions on part number 0572 7001.

Variation of this product

Part Number
0602 1293
0602 2292
0603 2192
0603 2492
0613 2211
0613 2411
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Calibrated to Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Calibration service Compatible with (details) Connector (testing equipment) Humidity reading range Humidity reading accuracy
(%)
Humidity reading range (max.)
(RH)
Humidity reading range (min.)
(RH)
Pick-up time (details)
(s)
Probe length
(mm)
Product size (Ø)
(mm)
Reading range - temperature Sensor type Temperature reading range Connection Temperature reading accuracy
(°C)

65.04 €

1 Available 3 Days -60400Manufacturer's standards (no certificate)--114-3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)-TE mini I/O connector------5-60 up to +400 ºCK|K-60 up to 400 °C--

113.29 €

1 Available 3 Days -60400Manufacturer's standards (no certificate)2545111---Mini DIN connector----7---K|Type K-60 up to 400 °C--

118.75 €

1 Available 6 Days -50350Manufacturer's standards (no certificate)2545295134--TE mini I/O connector----7---T|Type T-50 up to 350 °C--

143.80 €

1 Available 6 Days -50350Manufacturer's standards (no certificate)30160175---TE mini I/O connector----6---K|Type K-50 up to 350 °C--

155.23 €

1 Available 3 Days -50150Manufacturer's standards (no certificate)2545295131--Mini DIN connector----8---NTC|NTC-50 up to 150 °C--

148.67 €

1 Available 6 Days -25150Manufacturer's standards (no certificate)30150310182--Mini DIN connector----7---NTC|NTC-25 up to 150 °C--

Tech Support