Thermometer (0563 1082)

Thermometer 0563 1082
  • Volume Discount

Product Details:

Manufacturer part number: 0563 1082

Brand: TESTO

Price: 209.88

Delivery time: 10 Days


Technical Data:

Power supply: AAA battery (3x)

Product size (height): 140 mm

Product size (width): 60 mm

Product size (length): - mm

Weight: 150 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0563 1082

Part Number
0563 1082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power supply Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Accuracy (+/-) °C
(°C)
Basic accuracy Basic accuracy (+/-)
(%)
Basic accuracy
(°C)
Calibration service Calibration range Display (details) Max. temperature
(°C)
Min. temperature
(°C)
Power supply (details) Probe length
(mm)
Product size (depth)
(mm)
Resolution (temperature)
(°C)
Response time
(s)
Sample rate
(s)
Sensor type Temperature resolution
(°C)
Temperature range
(°C)
Type (manufacturer type) Type (misc.) Sample rate

209.88 €

1 Available 10 Days AAA battery (3x)14060-1500.5± 0.5 °C0.5---LCD. single-line. with status line+300-503x AAA battery-24.50.11-detachable|T|K|Type T (Cu-Cu Ni)--50 to +300108-2-2 measurements per second

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Thermometer

This page is Thermometer, part number 0563 1082.
You can find the detail information about specifications and dimensions on part number 0563 1082.

Variation of this product

Part Number
0560 7351
0560 9055
0560 9056
0563 0002 10
0563 0002 41
2150537-BP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Power supply Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Accuracy (+/-) °C
(°C)
Basic accuracy Basic accuracy (+/-)
(%)
Basic accuracy
(°C)
Calibration service Calibration range Display (details) Max. temperature
(°C)
Min. temperature
(°C)
Power supply (details) Probe length
(mm)
Product size (depth)
(mm)
Resolution (temperature)
(°C)
Response time
(s)
Sample rate
(s)
Sensor type Temperature resolution
(°C)
Temperature range
(°C)
Type (manufacturer type) Type (misc.) Sample rate

499.56 €

1 Available 6 Days AA battery (3x)1051559609600.2-0.5----+1370-200---0.1--detachable|Pt100|K|T|J|S--0560 7351--

102.40 €

1 Available 3 Days AAA battery (3x)2303736801-1± 13 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)1 channel-+350-503 micro batteries (AAA)200-0.110-detachable|K|Penetration sensor0.1-50 to +350905-T1testo 905-T1-

136.17 €

1 Available 3 Days AAA battery (3x)2303736801-1± 13 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)1 channel-+350-503 micro batteries (AAA)150-0.15-detachable|K|Surface sensor0.1-50 to +350905-T2testo 905-T2-

429.60 €

1 Available 3 Days -----1.3------+150-40---0.1-----0563 0002 10--

719.28 €

1 Available 3 Days -----------------------0563 0002 41--

373.85 €

1 Available 3 Days --------------------------

Tech Support